Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 522 19

Panel mounting socket fixing centre Hypra - IP44 -380/415 V~ -16 A -3P+E - plastic

  • Pack (number of units) 5
  • Volume (dm3) 3.744
  • Weight (g) 737.00

Substitution references

No substitute reference

Product characteristics
LV panel mounting sockets
380 to 415 V~ 50/60 Hz - 16 A 3P+E
  • To be associated with box Cat.No 0 522 29 for surface-mounting socket or Cat.No 0 522 89 for through wiring surface mounting socket
  • With single fixing centres
  • Pack = 5
  • 16 A
General characteristics
Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP 44 according to IEC 60529
  • IK 09: plastic and rubber
  • IK 10: metal according to IEC 62262
  • Self-extinguishing:
    • 850°C (support of active parts) / 960 °C for Prinsinter)
    • 650 °C: plastic housing conform to IEC 60695-2-10
    • 50°C to + 100°C (- 20°C for Prisinter)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.