Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 521 26

Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A

  • Pack (number of units) 5
  • Volume (dm3) 1.89
  • Weight (g) 199.00

Substitution references

No substitute reference

Product characteristics
Protection covers
  • IP 67
  • IP 44 maintained with the plug inserted
  • Rubber
  • 3P+E - 16 A
General characteristics
P 17 Tempra Pro IP 44 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.