Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 521 05

Adaptor - 2P+E - 16 A 250 V~ - to be equipped with Mosaic mechanism

  • Pack (number of units) 10
  • Volume (dm3) 4.935
  • Weight (g) 1 351.00

Substitution references

No substitute reference

Product characteristics
Adaptor
  • 16 A - 250 V~
  • IEC input 2P+E
  • Output: empty model to be equipped with Mosaic mechanism all standards
General characteristics
P 17 Tempra - domestic pin configuration 16 A - 250 V~
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.