Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 518 84

Patch cord category 6 A - U/UTP unscreened - PVC - length 3 m - yellow

  • Pack (number of units) 1
  • Volume (dm3) 0.702
  • Weight (g) 108.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A RJ 45 patch cords and user cords
  • RJ 45/RJ 45 - straight
  • With special “easy grip” plug
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
Unscreened U/UTP, impedance 100 Ω
  • PVC
  • Yellow
  • Length 3 m
General characteristics
Legrand cabling system, LCS³ cat. 6A and category 7 - cables and cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.