Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 517 90

Cord for area distribution box - Cat.5e - RJ 45/stripped - U/UTP unscreened -8 m

  • Pack (number of units) 4
  • Volume (dm3) 10.00
  • Weight (g) 1 357.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e cords - RJ 45/stripped
  • RJ 45/stripped - straight
  • Plug in and out of the zone distribution boxes and connect to RJ 45 socket via the stripped side
  • Cables prepared in factory, "ready for wiring"
  • Compliant with ISO/IEC 11801 Ed. 2.0 (2011), EN 50173-1 and EIA/TIA 568 C2 standards
Unscreened U/UTP, impedance 100 Ω
  • Length 8 m
  • RAL 7035 :
General characteristics
Legrand cabling system, LCS³ cat. 5e - zone distribution box solution
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.