Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 517 73

Patch cord/user cord RJ 45 - Cat.6 - U/UTP unscreened - PVC - 2 m

  • Pack (number of units) 1
  • Volume (dm3) 0.808
  • Weight (g) 89.00

Substitution references

No substitute reference

Product characteristics
Cat. 6 RJ 45 patch cords and user cords
  • RJ 45/RJ 45 - straight
Unscreened U/UTP, impedance 100 Ω
  • PVC
  • Blue RAL 5015
  • Length 2 m
General characteristics
Legrand cabling system, LCS³ cat. 6 - cables and cords
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.