Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 517 55

Patch cord/user cord RJ 45 - Cat.6 - SF/UTP shielded - PVC - 5 m

  • Pack (number of units) 1
  • Volume (dm3) 0.673
  • Weight (g) 219.00

Substitution references

No substitute reference

Product characteristics
RJ 45 patch cords and user cords cat. 6
  • RJ 45 - RJ 45 right
SF/UTP shielded impedance 100 ohms
  • PVC
  • Blue RAL 5015
  • Length 5 m
General characteristics
Legrand cabling system LCS³ cat. 6 - cables and cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.