Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 517 27

HDMI lead Mosaic - Length 5 m

  • Pack (number of units) 1
  • Volume (dm3) 1.294
  • Weight (g) 502.00

Substitution references

No substitute reference

Product characteristics
HDMI cords, booster and adaptors
High Speed HDMI® cords with Ethernet
  • For connecting an HDMI socket to the audiovideo terminal (TV, DVD or Blu-Ray player, Home Cinema, games console, etc)
  • HDMI 1.4 cords
  • Support 4K and 1080P video resolution
  • Gold-plated connectors
  • Plastic bag
  • Length 5 m
General characteristics
Audio/video system - HDMI cords and adaptors, HD15 cords and audio cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.