Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 517 10

Plug RJ45 category 6 UTP - for round cable

New
  • Pack (number of units) 50
  • Volume (dm3) 0.527
  • Weight (g) 95.00

Substitution references

No substitute reference

Product characteristics
RJ plugs for round cables - for crimping
  • Gold-coated contacts, 1.2 μm
RJ 45 cat. 6
  • UTP
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - accessories
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.