Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 517 03

Plug RJ 45 - 8 contacts - width 11.70 mm

  • Pack (number of units) 50
  • Volume (dm3) 0.531
  • Weight (g) 91.00

Substitution references

No substitute reference

Product characteristics
RJ plugs for round cables - for crimping
  • Gold-coated contacts, 1.2 μm
RJ 45 cat. 5e
  • 8 contacts, width 11.70 mm
General characteristics
Legrand cabling system LCS³ category 6A, 6 and 5e - accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.