Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 516 43

Patch cord/user cord RJ 45 - Cat.5e - F/UTP screened - 5 m

  • Pack (number of units) 1
  • Volume (dm3) 1.40
  • Weight (g) 199.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e RJ 45 patch cords and user cords
  • RJ 45/RJ 45 - straight
  • Compliant with ISO/IEC 11 801, EN 50173, ANSI/TIA 568 standards
  • Grey RAL 7035
Screened F/UTP, impedance 100 Ω
  • PVC
  • Length 5 m
General characteristics
Legrand cabling system, LCS³ cat. 5e - cables and cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.