Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 515 47

Patch cord RJ45/RJ45 High Density category 6 unscreened U/UTP - LSZH blue - 2m

New
  • Pack (number of units) 1
  • Volume (dm3) 0.808
  • Weight (g) 95.00

Substitution references

No substitute reference

Product characteristics
Cat. 6 RJ 45 patch cords and user cords - High Density
  • RJ 45/RJ 45 - straight
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
Unscreened U/UTP impedance 100 Ω
  • LSZH
  • Blue RAL 5015
  • Length 2 m
General characteristics
Legrand cabling system, LCS³ cat. 6 - cables and cords

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.