Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 515 23

Cord for area distribution box - Cat.6 A - RJ 45/RJ 45 - S/FTP unscreened- 8 m

  • Pack (number of units) 4
  • Volume (dm3) 9.537
  • Weight (g) 1 422.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A cords - RJ 45/RJ 45
  • For direct connection via RJ 45 male plug to the zone distribution box and to the RJ 45 socket with copper feedthrough to ensure safe connection, plus speed and reliability of connection
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
Shielded S/FTP, impedance 100 Ω
  • Length 8 m
  • RAL 1018 :
General characteristics
Legrand cabling system, LCS³ cat. 6A - zone distribution box solution
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.