Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 506 83

3-in-1 USB connection kit - mini/micro USB and Iphone 3/3S/4/4S

  • Pack (number of units) 20
  • Volume (dm3) 7.384
  • Weight (g) 975.00

Substitution references

No substitute reference

Product characteristics
3-in-1 USB connection kit
  • Compatible with Mini USB / Micro USB and Iphone (3, 3S, 4, 4S)
  • 2 functions:
    • charging of devices
    • data transmission
  • Power charge: until 2.1 A
  • Cord length: 1 m
General characteristics
USB chargers
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.