Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 506 65

2P+E multi-socket plug - German standard - 2 side outlets - white/grey - cardboard

  • Pack (number of units) 5
  • Volume (dm3) 4.398
  • Weight (g) 927.00

Substitution references

No substitute reference

Product characteristics
2P+E multi-socket plugs - 16 A
  • Max. admissible power 3.680 W at 230 V~
2 side outlets
  • With extraction button for easy disconnection of the plugs
  • Cardboard
  • White/Grey
General characteristics
Multi-socket plugs and extensions - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.