Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 504 62

Double function plug - German standard - 2P+E - 16 A socket 250 V~

  • Pack (number of units) 5
  • Volume (dm3) 3.172
  • Weight (g) 513.00

Substitution references

No substitute reference

Product characteristics
Plug with 2P+E 16 A socket - 250 V~
  • Wires onto a cord connected to a device, enabling a second device to be connected to the same socket
  • Plug 16 A/250V - 3680 W
  • To be connected to a flexible cord 3G 1.5 mm²
General characteristics
Special plugs with sockets - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.