Skip to main content
Logo print

US to European std adaptor - 2P - with safety shutters - white

- LEGRAND

US to European std adaptor - 2P - with safety shutters - white

REF. 050385 EAN. 3245060503857
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single
With plug for AU/NZ/PG/AR (AS/NZS 3112) (type I) No
With plug for BE/DE/NL/RU (protective contact CEE 7/4, type F) No
With plug for FR (earth pin) (type E) Yes
With plug for UK/HK (BS 1363) (type G) No
With plug for IT (S/P 11) No
With plug for IT (S/P 17) (type L) No
With plug for US/CA/CN (NEMA 1-15) (type A) No
With plug for US/CA/CN (NEMA 5-15) (type B) No
Type of bus Other
Number of USB ports 0
Colour White
Nominal voltage 250-250 V
Nominal current 0-6 A
Width 49.5 mm
Height 49.5 mm
Depth 60.5 mm
Degree of impact strength (IK) IK00
Degree of protection (IP) IP20
Operating / setting temperature -10-40 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

Documentation

1 document
Instruction Use
050385_LE03434AA.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0836.pdf pdf (0.13 Mo)
1 document
Agreement
OC / CB-605819B (0.07 Mo)