Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 503 41

2P+E extension - German standard - rubber - with cable gland

  • Pack (number of units) 10
  • Volume (dm3) 3.43
  • Weight (g) 717.00

Substitution references

No substitute reference

Product characteristics
German standard plugs 16 A - IK 08 and extensions
  • Screw terminals
  • H07 RNF 3G 2.5 mm² max. cable
  • Black
Extensions
  • Bulk
  • Robust gland-type cable grip which guarantees weatherproofing and tightening without tools
  • Optimum hold with traction of the cable grip: 30 kg at 2,5 mm² max.
General characteristics
Rubber single-socket plugs and extensions - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.