Skip to main content
Logo print

2P+E extension - 16 A with ring - German standard - plastic - white - bulk

- LEGRAND

2P+E extension - 16 A with ring - German standard - plastic - white - bulk

REF. 050331 EAN. 3245060503314
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Halogen free Yes
Degree of protection (IP) IP2X
Insert direction Straight
Connection system Screwed terminal
Colour White
RAL-number 9003
For heavy conditions according to VDE No

Documentation

1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
1 document
Agreement
OC / CB-594240 (0.06 Mo)