Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 501 96

2P+E plug - 16 A - German standard - IP44 rubber - gencod labelling

  • Pack (number of units) 10
  • Volume (dm3) 3.43
  • Weight (g) 540.00

Substitution references

No substitute reference

Product characteristics
German standard plugs 16 A - IK 08 and extensions
  • Screw terminals
  • H07 RNF 3G 2.5 mm² max. cable
  • Black
Plugs
  • Gencod labelling
  • Screw cable grip - IP 44
General characteristics
Rubber single-socket plugs and extensions - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.