Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 501 73

2P+E plug - 16 A - Fr/German standard - cable orientation - black/grey - gencod label

  • Pack (number of units) 10
  • Volume (dm3) 1.715
  • Weight (g) 418.00

Substitution references

No substitute reference

Product characteristics
2P+E plugs - 16 A - cable orientation
  • 3 x 0.5 mm² max. cable, screw cable grip
  • Enables the cable to be moved to 360°
  • Gencod labelling
  • Black and Grey
General characteristics
Plastic single-socket plugs and extensions - German standard
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.