Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 500 05

Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres

  • Pack (number of units) 20
  • Volume (dm3) 0.547
  • Weight (g) 191.00

Substitution references

No substitute reference

Product characteristics
ELV socket outlets 3 A
Plug
  • 2P - 3A for ELV socket outlet
  • 12 mm fixing centres pins Ø3.6 mm
General characteristics
Arteor™ international socket outlets
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.