Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 495 97

Frame 55 x 55 - for hour counters

Frame 55 x 55 - for hour counters

  • Pack (number of units) 100
  • Volume (dm3) 4.00
  • Weight (g) 663.00

Substitution references

No substitute reference

Product characteristics
Totalising hour counters (48 x 48)
  • One-piece device
  • IP 40
  • Front mounting on enclosure or cabinet doors
  • Synchronous motor operation (operation indicator)
  • For counting the operating hours of an electrical machine or device, with no reset
  • Supplied with cover frame (55 x 55 mm) (for round cut-out) and fixing accessories
  • Connection: 2 x 1.5 mm²
  • Frame 55 x 55 mm
General characteristics
Electrical energy metering on door
  • Ammeters, voltmeters, totalising, can be mounted on XL³ 800 and XL³ 4000 curved doors
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.