Single pole latching relay - silent - 10 A - surface-mounting - with timer
- Pack (number of units) 10
- Volume (dm3) 0.793
- Weight (g) 506.00
- 10 A - 230 V~ - 50/60 Hz
- Suitable for new installations or retrofitting of existing ones
- Compatible with electronic ballasts and fluocompact lamps
- Mounting on plate or in flush-mounting boxes Ø 67 mm
- Equipped with automatic terminals for flexible or rigid wires (max. 2.5 mm)
- Power : min. 7 W / max. 2300 W
- IP 20 - IK 04
- Dimensions: 49 x 46 x 26 mm
- Maximum current when used with illuminated push-buttons : 50 mA
- Single pole
- Single pole with timer
- Enables energy savings by switching off lighting after a specified period
- Time delay adjustment from 1 to 60 min.
- Switch-off pre-warning function (can be disabled)
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.