Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 491 20

Single pole latching relay - silent - 10 A - surface-mounting

  • Pack (number of units) 10
  • Volume (dm3) 0.793
  • Weight (g) 494.00

Substitution references

No substitute reference

Product characteristics
Surface mounting pulse operated latching relays
  • 10 A - 230 V~ - 50/60 Hz
  • Suitable for new installations or retrofitting of existing ones
  • Compatible with electronic ballasts and fluocompact lamps
  • Mounting on plate or in flush-mounting boxes Ø 67 mm
  • Equipped with automatic terminals for flexible or rigid wires (max. 2.5 mm)
  • Power : min. 7 W / max. 2300 W
  • IP 20 - IK 04
  • Dimensions: 49 x 46 x 26 mm
  • Maximum current when used with illuminated push-buttons : 50 mA
Noiseless
  • Single pole
  • Single pole
General characteristics
Pulse operated latching relays CX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.