Connected thermostat Smarther with Netatmo flush mounting - 1 On/Off control output - black
- Pack (number of units) 1
- Volume (dm3) 1.127
- Weight (g) 232.00
Eliot Programme
Eliot Programme by Legrand for connected objects
- Can be controlled locally, remotely or using voice control (via a voice assistant)
- Requires a Wi-Fi router and Internet access
- Control:
- remotely via the Home + Control app by Legrand (latest version of iOS required for iPhone, iPad, iPod. Android 5.0 minimum required)
- using voice control via Apple Siri, Amazon Alexa or Google Assistant
- Works with all types of domestic boiler (burning wood, oil or gas) and with heat pumps, compatible with over 1500 boilers
- Functions:
- Auto-Adapt integrates the weather and the house’s thermal characteristics to ensure the desired temperature is achieved
- Schedule: saves energy by only heating the house when needed. Activation of Away and Frost guard modes in cases of extended absence via the Home + Control App
- View history to monitor and optimise your energy consumption
- Can be used in conjunction with Additional Smart Thermostatic Heads Cat.No NAV-PRO
- Range up to 100 m (868 MHz)
- Measurement temperature: 0°C to 50°C, accuracy +/- 0.1°C. Setpoint temperature: 5°C to 30°C, with adjustment +/- 0.5°C
- Compatible with: Wi-FI 802.11 b/g/n (2.4 GHz)
- Security supported: Open/WEP/WPA/WPA-2 personal (TKIP and AES)
- 1 on/off control output: 230 VA, volt-free contact, low‑voltage contact, valves (4 A - 256 VA max)
- 230 V~ mains supply
- 2 modules
- Black
- Products available from a connected Authorised Dealer
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.