Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 490 37

Smarther connected surface-mounting thermostat with dedicated Application and Wi-Fi connection

New
  • Pack (number of units) 6
  • Volume (dm3) 9.016
  • Weight (g) 2 037.00

Substitution references

No substitute reference

Product characteristics
Smarther connected thermostat
  • Allows you to adjust and monitor the temperature in the rooms precisely and accurately; all the programming and most of the functions are performed simply an intuitively using the dedicated APP.
  • Thanks to its Wi-Fi connection, Smarther can be programmed and controlled remotely; it can also display the temperature and humidity measured in the room
  • The temperature level can be set locally for manual operation and the Boost mode can be activated
  • The Boost forces the switching on of the system for a limited time (30, 60 or 90 minutes) independent of the measured and programmed temperature
    • temperature measurement 5 ÷ 40 °C
    • temperature set-point 5 ÷ 40 °C
    • increase of 0.5 °C
    • 1-contact output in switching free of potential 5(2)A
  • 100 ÷ 240 V~, 50/60 Hz power supply
  • 2 W max absorption
  • 2 modules
  • Surface-mounting
General characteristics
Arteor™ ventilation, heating, roller blinds control, RCBO and MCB
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.