Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 489 57

Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz

New
  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.931
  • Weight (g) 203.00

Substitution references

No substitute reference

Product characteristics
Ideal for passage areas
Microwaves IP 40 celling-mounting DALI Lighting Management sensor, 360°
  • DALI dimming sensors with a relay for switching an additional load
  • Maximum number of DSI or DALI ballasts: 10 (20 if the relay is disabled)
  • Microwaves detection, front coverage of 6 x 30 m with head tilted to 80°
  • Consumption 0.96 W
  • Recommended installation height: 2.6 m
  • Can be installed on surface with dedicated installation box (Cat.No 0 489 64)
  • Microwaves admissible frequencies vary, select the correct product version according to your geographical region
  • 9.900 GHz
General characteristics
Lighting Management sensors for 1 circuit - Lighting Management sensors for passage areas with natural light
  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting)
  • Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off)
  • Precise on-site adjustment using configuration tool Cat.No 0 882 30
  • Adjustable time delay: 5 s to 59 min
  • Light level threshold adjustable from 5 to 1275 lux
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.