Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.587 GHz
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.931
- Weight (g) 204.00
Microwaves IP 40 celling-mounting DALI Lighting Management sensor, 360°
- DALI dimming sensors with a relay for switching an additional load
- Maximum number of DSI or DALI ballasts: 10 (20 if the relay is disabled)
- Microwaves detection, front coverage of 6 x 30 m with head tilted to 80°
- Consumption 0.96 W
- Recommended installation height: 2.6 m
- Can be installed on surface with dedicated installation box (Cat.No 0 489 64)
- Microwaves admissible frequencies vary, select the correct product version according to your geographical region
- 10.587 GHz
- Check presence and natural light level continuously, switch off when there is sufficient natural light
- Occupancy mode (automatic switch-on/off factory setting)
- Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off)
- Precise on-site adjustment using configuration tool Cat.No 0 882 30
- Adjustable time delay: 5 s to 59 min
- Light level threshold adjustable from 5 to 1275 lux
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.