Skip to main content
Logo print

PIR 140° motion sensor - IP42 - surface wall mounting motion

Mosaic™ LEGRAND

PIR 140° motion sensor - IP42 - surface wall mounting motion

REF. 048942 EAN. 3414970595249
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Presence detector
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
Forced switch off Yes
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Max. reach sideways 8 m
Max. reach frontally 8 m
Diameter reach on floor 8 m
Suitable for wireless transmission Yes
Remote operation Yes
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity Yes
Dim function with dimmer basic element Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP42
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Detection angle horizontal 180-180 °
Response value luminosity 10-1275 lx
Temperature -5-45 °C
Number of switching zones 2
With alarm function No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

3 documents
Instruction Use
LE07907AC.pdf pdf (1.97 Mo)
Technical Sheet
S000087128FR-3.pdf pdf (1.51 Mo)
Technical Sheet
S000087128EN-2.pdf pdf (1.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0885.pdf pdf (0.07 Mo)
2 documents
Agreement
OC / CB-685326 (0.52 Mo)
PEP
LGRP-00152-V01.01-EN.pdf pdf (0.56 Mo)