Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 489 17

Lighting management-traffic detection-surface mounting- IR - 180°- range 15 m

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.758
  • Weight (g) 201.00

Substitution references

No substitute reference

Product characteristics
Ideal for passage areas
PIR IP 42 wall/surface-mounting Lighting Management sensor, 180°
  • Range 15 m
  • Recommended fixing height: 2.5 m
  • 3-wire with neutral
  • Additional 2 A contact for HVAC control based on presence data
  • Standby consumption: 0.4 W
  • Can be mounted on an angle using accessory Cat.No 0 489 71
General characteristics
Lighting Management sensors for 1 circuit - Lighting Management sensors for passage areas with natural light
  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting)
  • Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off)
  • Precise on-site adjustment using configuration tool Cat.No 0 882 30
  • Adjustable time delay: 5 s to 59 min
  • Light level threshold adjustable from 5 to 1275 lux
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.