Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 489 16

180° surface sensor - Dual technology - range 8 m - with presence output - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.758
  • Weight (g) 208.00

Substitution references

No substitute reference

Product characteristics
Ideal for working areas
  • Suitable for meeting room, classroom, open space, etc.
Dual technology wall/surface-mounting Lighting Management sensor, 180°
  • With presence output
  • Infrared and ultrasonic detection, range (front) 8 m
  • Recommended fixing height: 2.5 m
  • 3-wire with neutral
  • IP 42
  • Additional 2 A contact for HVAC control based on presence data
  • Consumption: 0.4 W on standby
  • Optimum distance between 2 sensors: 10 m
  • Can be surface-mounted on ceiling using accessory Cat.No 0 489 71
General characteristics
Lighting Management sensors for 1 circuit - Lighting Management sensors for working areas with natural light
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting)
  • Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off)
  • Infrared and ultrasonic Lighting Management sensors for workplaces, allowing precise presence detection as soon as the wave transmitted by the sensor is modified (for example, by hand movement on a keyboard)
  • Precise on-site adjustment using configuration tool
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.