Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
Mosaicâ„¢
Legrand
Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
REF. 048850
EAN.
3245060488505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Rated current | 16 A |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DSI | No |
Dimming Touch and Dim | No |
Dimming with push-button | No |
Dimming manufacturer's proprietary system | No |
Method of operation | Other |
Substation input | Yes |
Light value memory | No |
Applicable with button | No |
---|---|
Applicable with movement sensor | Yes |
Applicable with presence indicator | Yes |
Applicable with time switch/timer | Yes |
Applicable with transmission button | No |
Applicable with infrared button | No |
Device width | 71 mm |
Device height | 231 mm |
Device depth | 44 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
4 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
SELECT AN ACTION