Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 488 60

Color touch lighting dimmer Mosaic - 1 to 4 areas - white - supplied complete

  • Pack (number of units) 1
  • Volume (dm3) 0.793
  • Weight (g) 249.00

Substitution references

No substitute reference

Product characteristics
Colour-lighting dimmers
  • Allow the user to create lighting ambiances
  • For (LEDs) DALI ballasts and drivers
  • For controlling max. 21 RGB (Red/Green/Blue) luminaires
  • Configuration via ''learn'' button
  • Ideal for show-rooms, shops, restaurants, hotels, beauty salons..
  • Work with power supply Cat.No 0 035 15
  • White
Touch dimmer - 1 to 4 areas
  • Allows the creation of up to 4 lighting ambiances in up to 4 areas
  • Multicolour dimming
  • Light adjustments:
    • colours: via touch chromatic circle
    • intensity: via bargraph
  • Supplied with support
  • For installation in 2-module flush-mounting box depth 50 mm
General characteristics
Mosaic™ Programme - colour-lighting management
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.