Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 488 51

Room controller for DALI and DSI dimming - 1 input - 2 outputs

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.418
  • Weight (g) 317.00

Substitution references

No substitute reference

Product characteristics
For controlling 1 or 2 circuits in one room
  • 1 sensor input, 2 inputs for auxiliaries
  • 2 outputs
  • Can be used with a push-button, including a pushbutton with LED indicator, Cat.Nos 0 770 40/33 for manual switch-on and manual or automatic switch-off
Dimming - DALI ballast
  • 2 DALI outputs (32 ballasts max.) and 1 ventilation output (volt-free contact)
  • Used to vary the light level on the window side of a room (where there is more natural light) separately from the hallway side
  • Used to control a maximum of 32 DALI ballasts
  • Connection via screw terminals
General characteristics
Lighting Management sensors for managing several circuits
  • Ceiling-mounting or installation in Cablofil cable trays (see Legrand Cable Management catalogue)
  • Connection to sensors (Cat.Nos 0 488 20/22/34 and 0 784 85/86, 5 740 46/48) by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0 488 72

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.