Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 488 42

Lighting management-dimmer room controller-ceiling mounting-2 outputs 0/10 V

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.835
  • Weight (g) 406.00

Substitution references

No substitute reference

Product characteristics
For controlling 2 lighting circuits
  • Can be controlled for each output by a sensor and/or an individual BUS control unit
  • Addressing methods using sensors and control units:
    • automatic configuration
    • custom configuration by pressing the ''Learn'' button on the product
Dimming - 1-10 V ballast
  • 2 outputs
  • 1000 VA maximum per output
General characteristics
Lighting Management sensors for managing several circuits
  • Ceiling-mounting or installation in Cablofil cable trays (see Legrand Cable Management catalogue)
  • Connection to sensors (Cat.Nos 0 488 20/22/34 and 0 784 85/86, 5 740 46/48) by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0 488 72
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.