Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 488 34

Lighting management - wall/surface mounting - IR 180° - 6 x 15 front range

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.793
  • Weight (g) 60.00

Substitution references

No substitute reference

Product characteristics
Ideal for outdoor and humid areas
PIR technology wall/surface-mounting Lighting Management sensor, 180°
  • Detection: front range 6 x 15 m
  • IP 55
  • Consumption: 20 mA on standby
  • For direct surface-mounting on wall
  • Can be mounted on an angle using accessory Cat.No 0 489 71
General characteristics
Lighting Management sensors for managing several circuits - Lighting Management sensors for controllers for passage areas and working areas with natural light
  • Check presence and light level continuously, switch off when there is sufficient natural light
  • Automatic switch-on/off (factory setting)
  • Precise on-site adjustment using configuration tool
  • Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0 488 72
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.