Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 488 17

360° ceiling sensor - 90 m² - PIR technology - 8.5 A - 240 V - fast connection

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.563
  • Weight (g) 248.00

Substitution references

No substitute reference

Product characteristics
Ideal for passage areas
PIR ceiling-mounting Lighting Management sensors, 360°
  • Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm, Cat.No 0 893 58
  • 3-wire with neutral
  • Standby consumption: 0.4 W
  • Recommended fixing height: 2.5 m
  • Lateral detection 24 m
  • Ideal for hallway, side range 2 x 12 m
  • IP 20
  • Optimum distance between 2 sensors: 20 m
  • Connection via automatic terminals
  • Surface mounted on ceiling using accessory Cat.No 0 488 75
General characteristics
Lighting Management sensors for 1 circuit - Lighting Management sensors for passage areas with natural light
  • Check presence and natural light level continuously, switch off when there is sufficient natural light
  • Occupancy mode (automatic switch-on/off factory setting)
  • Can be used with push-button Cat.No 0 770 40 (or illuminated push-button Cat.No 0 770 33) for vacancy mode (manual switch-on and manual or automatic switch-off)
  • Precise on-site adjustment using configuration tool Cat.No 0 882 30
  • Adjustable time delay: 5 s to 59 min
  • Light level threshold adjustable from 5 to 1275 lux
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.