Skip to main content
Logo print

PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting

Mosaic™ LEGRAND

PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting

REF. 048807 EAN. 3245060488079
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 4 m
Max. reach frontally 6 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP20
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 5 s
Max. duty cycle 59 min
Detection angle horizontal 0-360 °
Response value luminosity 5-1275 lx
Max. switching power 2000 W
Temperature -5-45 °C
Max. starting current 8.5 A
Substation input Yes
With alarm function Yes
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

4 documents
Instruction Use
LE02605AG.pdf pdf (1.52 Mo)
Technical Guide
LE07602AA.pdf pdf (9.21 Mo)
Technical Sheet
S000100487EN_2.pdf pdf (0.79 Mo)
Technical Sheet
S000100487FR_2.pdf pdf (0.79 Mo)
2 documents
Catalogue Technical Page
ex223001_0891.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0888.pdf pdf (0.07 Mo)
2 documents
Agreement
OC / CB-681064A (1.18 Mo)
PEP
LGRP-00892-V01.01-EN.pdf pdf (0.57 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details