Skip to main content
Logo print

PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting

Mosaic™ LEGRAND

PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting

REF. 048804 EAN. 3245060488048
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Constant light control Yes
HVAC-control Yes
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 4 m
Max. reach frontally 6 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP20
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 5 s
Max. duty cycle 59 min
Detection angle horizontal 0-360 °
Response value luminosity 5-1275 lx
Max. switching power 2000 W
Temperature -5-45 °C
Max. starting current 8.5 A
Substation input Yes
With alarm function Yes
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

4 documents
Technical Guide
LE07602AA.pdf pdf (9.21 Mo)
Instruction Use
LE04870AC.pdf pdf (1.24 Mo)
Technical Sheet
S000074405FR_3.pdf pdf (3.36 Mo)
Technical Sheet
S000074405EN_3.pdf pdf (3.36 Mo)
2 documents
Catalogue Technical Page
ex223001_0891.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0889.pdf pdf (0.06 Mo)
2 documents
PEP
LGRP-01573-V01.01-EN.pdf pdf (0.63 Mo)
Agreement
OC / CB-681064A (1.18 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details