Skip to main content
Logo print

Support frame for touch plates

- LEGRAND

Support frame for touch plates

REF. 048779 EAN. 3414971201606
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Snap mounting
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 2
With built-in installation box Yes
With screws Yes
Suitable for mounting in round junction box 60 mm Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Vertical fixing center distance 60-60 mm
Horizontal fixing center distance 83.5-83.5 mm

Documentation

1 document
Catalogue Commercial Page
ex223001_0654.pdf pdf (0.06 Mo)