Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 482 20

19" 42 U Altis cabinet - set of uprights (x2) 42 U

  • Pack (number of units) 1
  • Volume (dm3) 7.819
  • Weight (g) 5 002.00

Substitution references

No substitute reference

Product characteristics
Altis 19'' 42 U cabinets
19'' uprights
  • Set of two 42 U uprights (perforations 9.5 x 9.5 mm)
  • Supplied with mounting lugs and screws
  • Mounting in cabinets possible width 600 or 800 mm
General characteristics
Altis™ 19'' freestanding cabinets IP 55 - IK 10
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.