Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 481 43

Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm

  • Pack (number of units) 1
  • Volume (dm3) 20.00
  • Weight (g) 8 600.00

Substitution references

No substitute reference

Product characteristics
Equipment
Lina 12.5 plates
  • Galvanized steel
  • With drilling for fixing equipment without marking
  • Automatic bracket:
    • Ø6.5 mm for plastic rivet Cat.No 0 366 44 (trunking)
    • Ø3.3 mm for equipment with screw Cat.No 0 347 45
  • For installation of Cat. No 0 481 40/43, use Lina 25 sectioned uprights
    • Cat. No 0 364 08 can be fixed directly on the back of the enclosure (1400 mm height enclosures)
    • Admissible load: 150 kg/m²
  • Cat. No 0 364 08 can be fixed directly on the back of the enclosure (1400 mm height enclosures)
  • Admissible load: 150 kg/m²
  • Plates Height x Width : 1000 x 800 mm
  • Net weight : 7.6 kg
General characteristics
Equipment for Marina enclosures
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.