Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 475 45

Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm

  • Pack (number of units) 1
  • Volume (dm3) 17.00
  • Weight (g) 1 985.00

Substitution references

No substitute reference

Product characteristics
Hinged glass doors
  • IP 54
  • Anodised aluminium frame
  • Polycarbonate transparent window, 3 mm stick
  • Neoprene seal
  • 455 key lock. 120° opening
  • Supplied complete with drilling template
  • For devices on front panels. Protect the devices and prevent accidental operation
  • Width : 300 mm
  • Height : 400 mm
  • External dim. Width : 50 mm
  • Window Height : 230 mm
  • Window Deph : 330 mm
  • Usable Depth : 42 mm
General characteristics
Atlantic, Atlantic food industry and Marina cabinets equipment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.