19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
- Pack (number of units) 1
- Volume (dm3) 1 429.00
- Weight (g) 103 300.00
Cabinets with framed glass door
- Protection against dust, water, knocks in demanding environments - IP55 - IK10
- For loads up to 720 kg on four 19'' uprights
- Reversible door with toughened glass window
- 4-point locking with double bar (key barrels Cat.No 0 347 XX)
- Removable rear panel
- Cable entries at bottom (plates Cat.No 0 481 XX)
- Can be equipped with plinth (Cat.No 0 476 XX)
- 19'' uprights and side panels to be ordered separately
- Grey RAL 7035
- Dimensions - Height: : 2000 mm
- Dimensions - Width : : 800 mm
- Dimensions - Depth: : 800 mm
- Window dim. - Height: : 1775 mm
- Window dim. - Width: : 575 mm
- Weight: : 114.6 mm
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.