Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 473 63

19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm

  • Pack (number of units) 1
  • Volume (dm3) 1 250.00
  • Weight (g) 99 000.00

Substitution references

No substitute reference

Product characteristics
Altis 19'' 42 U cabinets
Cabinets with framed glass door
  • Protection against dust, water, knocks in demanding environments - IP55 - IK10
  • For loads up to 720 kg on four 19'' uprights
  • Reversible door with toughened glass window
  • 4-point locking with double bar (key barrels Cat.No 0 347 XX)
  • Removable rear panel
  • Cable entries at bottom (plates Cat.No 0 481 XX)
  • Can be equipped with plinth (Cat.No 0 476 XX)
  • 19'' uprights and side panels to be ordered separately
  • Grey RAL 7035
  • Dimensions - Height: : 2000 mm
  • Dimensions - Width : : 800 mm
  • Dimensions - Depth: : 600 mm
  • Window dim. - Height: : 1775 mm
  • Window dim. - Width: : 575 mm
  • Weight: : 110.4 mm
General characteristics
Altis™ 19'' freestanding cabinets IP 55 - IK 10
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.