Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 472 75

Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm

  • Pack (number of units) 1
  • Volume (dm3) 149.00
  • Weight (g) 43 400.00

Substitution references

No substitute reference

Product characteristics
Altis 19'' 42 U cabinets
Set of 2 side panels
  • For cabinets height: : 2000 mm
  • For cabinets depth: : 800 mm
General characteristics
Altis™ 19'' freestanding cabinets IP 55 - IK 10
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.