Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 470 21

Filtered rectified power supply 1 phase - prim 230-400 V / sec 24 V= - 24 W

  • Pack (number of units) 1
  • Volume (dm3) 4.00
  • Weight (g) 1 085.00

Substitution references

No substitute reference

Product characteristics
Single-phase power supplies
  • Consisting of:
    • a safety transformer with interference filtering
    • double operating terminals
    • filter capacitors
    • fused protection in the secondary
    • a green operating voltage present indicator
24 V=
  • 230-400 V ± 15 V~ (primary) / 24 V= (secondary)
  • Output : 24 W
  • Current : 1 A
  • Terminal capacity Flexible cables Input : 6
  • Terminal capacity Flexible cables Output : 6
General characteristics
Filtered rectified power supplies
  • High reliability power supplies without any pollution on electrical networks
  • Supplied with an insulated coupling bar for fast connection between the – and T terminals up to 15 A
  • Clip-on only up to 24 W, clip-on or screw fixing up to 120 W
  • Above 120 W: screw fixing
  • Conform to standards IEC and EN 61558-2-6, UL 60950 and CAN/CSA-C22.2 No 60 950.00
  • UL USA and Canada agreements up to 240 W
  • Products suitable for building equipment conforming to standards EN 61131-2, EN 60204 and EN 60439-1
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.