Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 465 47

Rear cover - Used with Cat.No 0 465 46

  • Pack (number of units) 1
  • Volume (dm3) 12.142
  • Weight (g) 1 568.00

Substitution references

No substitute reference

Product characteristics
Multi-application DIN rail
  • For mounting modular devices (circuit breakers, Legrand multimedia network components, etc)
  • Capacity: 24 modules
  • Height 4 U
  • Screw fixing on 19'' uprights
  • Rear cover
  • To be used for high current applications (greater than 50 V)
  • To be associated with DIN profile rail Cat.No 0 465 46
  • Ensures IP XXB
  • Supplied with terminal block (8 + 1 connections)
General characteristics
Legrand cabling system LCS³ energy distribution - PDUs to be equipped, accessories and DIN rails
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.