Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 465 19

Keyboard shelf - for enclosures depth up to 800 mm - screw fixing

  • Pack (number of units) 1
  • Volume (dm3) 54.29
  • Weight (g) 13 253.00

Substitution references

No substitute reference

Product characteristics
Keyboard shelf
  • For 19” server cabinets and server cabinets, Bati-rack and Altis cabinets
  • For depths 800 mm and 1000 mm
  • Screw fixing on 4 x 19" uprights
  • Maximum load: 50 kg
  • Black RAL 9005
  • Can accept:
    • a computer screen
    • a keyboard on retractable support
    • mouse on a sliding shelf with built-in mouse pad. Housing for mouse or CD
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.